Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 1000 mm

O.D. (D)

N/A 1220 mm48.032 in

B' - Inner Ring Width

N/A 165 mm6.4960 in

B - Outer Ring Width

N/A 165 mm6.4960 in

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 14100000 N3180000 lbf
e Factor1 N/A 0.12

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 5 mm0.200 in
r - Outer Ring "To Clear" Radius3 N/A 5 mm0.200 in

Shaft Backing Shoulder Diameter

N/A 1049.000 mm41.300 in

Housing Backing Shoulder Diameter

N/A 1169.000 mm46.000 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 5270000 N1190000 lbf

Thermal Reference Speed - Grease 

N/A 120 rpm
Thermal Reference Speed - Oil4 N/A 130 rpm

Key Dimensions

Y0 Factor5 N/A 5.7

Factors

Y1 Factor 6 N/A 5.83
Y2 Factor 7 N/A 8.67
Geometry Factor (Cg)8 N/A 0.1479
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.