Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 1180 mm

O.D. (D)

N/A 1420 mm55.9060 in

B' - Inner Ring Width

N/A 180 mm7.087 in

B - Outer Ring Width

N/A 180 mm7.087 in

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 17600000 N3960000 lbf
e Factor1 N/A 0.11

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 5 mm0.200 in
r - Outer Ring "To Clear" Radius3 N/A 5 mm0.200 in

Shaft Backing Shoulder Diameter

N/A 1243.000 mm48.900 in

Housing Backing Shoulder Diameter

N/A 1365.000 mm53.700 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 6330000 N1420000 lbf

Thermal Reference Speed - Grease 

N/A 90 rpm
Thermal Reference Speed - Oil4 N/A 100 rpm

Key Dimensions

Y0 Factor5 N/A 6.21

Factors

Y1 Factor 6 N/A 6.36
Y2 Factor 7 N/A 9.46
Geometry Factor (Cg)8 N/A 0.1453
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.