Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 850 mm

O.D. (D)

N/A 1030 mm40.551 in

B' - Inner Ring Width

N/A 136 mm5.354 in

B - Outer Ring Width

N/A 136 mm5.3540 in

Bore_Taper

N/A 1/12

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 10400000 N2330000 lbf
e Factor1 N/A 0.11

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 4 mm0.160 in
r - Outer Ring "To Clear" Radius3 N/A 4 mm0.16 in

Shaft Backing Shoulder Diameter

N/A 900.000 mm35.400 in

Housing Backing Shoulder Diameter

N/A 993.000 mm39.100 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 3920000 N881000 lbf

Thermal Reference Speed - Grease 

N/A 140 rpm
Thermal Reference Speed - Oil4 N/A 150 rpm

Key Dimensions

Y0 Factor5 N/A 6.09

Factors

Y1 Factor 6 N/A 6.23
Y2 Factor 7 N/A 9.27
Geometry Factor (Cg)8 N/A 0.141
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.