Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 1120 mm

O.D. (D)

N/A 1460 mm57.48 in

B' - Inner Ring Width

N/A 250 mm9.843 in

B - Outer Ring Width

N/A 250 mm9.8430 in

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 26700000 N6010000 lbf
e Factor1 N/A 0.15

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 6 mm0.24 in
r - Outer Ring "To Clear" Radius3 N/A 6 mm0.24 in

Shaft Backing Shoulder Diameter

N/A 1204.000 mm47.420 in

Housing Backing Shoulder Diameter

N/A 1390.000 mm54.730 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 11200000 N2530000 lbf

Thermal Reference Speed - Grease 

N/A 170 rpm
Thermal Reference Speed - Oil4 N/A 190 rpm

Key Dimensions

Y0 Factor5 N/A 4.51

Factors

Y1 Factor 6 N/A 4.62
Y2 Factor 7 N/A 6.87
Geometry Factor (Cg)8 N/A 0.1623
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.