Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 1180 mm

O.D. (D)

N/A 1540 mm60.630 in

B' - Inner Ring Width

N/A 288 mm11.339 in

B - Outer Ring Width

N/A 288 mm11.3390 in

Bore_Taper

N/A 1/12

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 31000000 N6970000 lbf
e Factor1 N/A 0.15

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 6 mm0.24 in
r - Outer Ring "To Clear" Radius3 N/A 6 mm0.24 in

Shaft Backing Shoulder Diameter

N/A 1271.000 mm50.000 in

Housing Backing Shoulder Diameter

N/A 1464.000 mm57.600 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 12700000 N2860000 lbf

Thermal Reference Speed - Grease 

N/A 170 rpm
Thermal Reference Speed - Oil4 N/A 190 rpm

Key Dimensions

Y0 Factor5 N/A 4.41

Factors

Y1 Factor 6 N/A 4.51
Y2 Factor 7 N/A 6.71
Geometry Factor (Cg)8 N/A 0.1675
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.