
Design Unit |
N/A Metric |
Bore (d) |
N/A 530 mm |
O.D. (D) |
N/A 710 mm27.953 in |
B' - Inner Ring Width |
N/A 136 mm5.354 in |
B - Outer Ring Width |
N/A 136 mm5.3540 in |
Bore_Taper |
N/A 1/12 |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 6880000 N1550000 lbf |
| e Factor1 | N/A 0.16 |
| R - Inner Ring "To Clear" Radius2 | N/A 4 mm0.160 in |
| r - Outer Ring "To Clear" Radius3 | N/A 4 mm0.16 in |
Shaft Backing Shoulder Diameter |
N/A 575.000 mm22.600 in |
Housing Backing Shoulder Diameter |
N/A 672 mm26.400 in |