
Design Unit |
N/A Metric |
Bore (d) |
N/A 560 mm |
O.D. (D) |
N/A 750 mm29.528 in |
B' - Inner Ring Width |
N/A 140 mm5.512 in |
B - Outer Ring Width |
N/A 140 mm5.512 in |
Bore_Taper |
N/A 1/12 |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 7290000 N1640000 lbf |
| e Factor1 | N/A 0.16 |
| R - Inner Ring "To Clear" Radius2 | N/A 4 mm0.160 in |
| r - Outer Ring "To Clear" Radius3 | N/A 4 mm0.16 in |
Shaft Backing Shoulder Diameter |
N/A 607.000 mm23.900 in |
Housing Backing Shoulder Diameter |
N/A 710.000 mm28.000 in |