
Design Unit |
N/A Metric |
Bore (d) |
N/A 600 mm |
O.D. (D) |
N/A 800 mm31.496 in |
B' - Inner Ring Width |
N/A 150 mm5.906 in |
B - Outer Ring Width |
N/A 150 mm5.906 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 8600000 N1930000 lbf |
| e Factor1 | N/A 0.16 |
| R - Inner Ring "To Clear" Radius2 | N/A 4 mm0.160 in |
| r - Outer Ring "To Clear" Radius3 | N/A 4 mm0.16 in |
Shaft Backing Shoulder Diameter |
N/A 650.000 mm25.6000 in |
Housing Backing Shoulder Diameter |
N/A 757 mm29.8000 in |