
Design Unit |
N/A Metric |
Bore (d) |
N/A 630.000 mm |
O.D. (D) |
N/A 850 mm33.465 in |
B' - Inner Ring Width |
N/A 165 mm6.4960 in |
B - Outer Ring Width |
N/A 165 mm6.4960 in |
Bore_Taper |
N/A 1/12 |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 10100000 N2260000 lbf |
| e Factor1 | N/A 0.17 |
| R - Inner Ring "To Clear" Radius2 | N/A 5 mm0.200 in |
| r - Outer Ring "To Clear" Radius3 | N/A 5 mm0.200 in |
Shaft Backing Shoulder Diameter |
N/A 684.000 mm26.900 in |
Housing Backing Shoulder Diameter |
N/A 804.000 mm31.600 in |