Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 670 mm

O.D. (D)

N/A 900 mm35.433 in

B' - Inner Ring Width

N/A 170 mm6.693 in

B - Outer Ring Width

N/A 170 mm6.693 in

Bore_Taper

N/A 1/12

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 11000000 N2480000 lbf
e Factor1 N/A 0.16

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 5 mm0.200 in
r - Outer Ring "To Clear" Radius3 N/A 5 mm0.200 in

Shaft Backing Shoulder Diameter

N/A 727.000 mm28.6000 in

Housing Backing Shoulder Diameter

N/A 851.000 mm33.500 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 5100000 N1150000 lbf

Thermal Reference Speed - Grease 

N/A 360 rpm
Thermal Reference Speed - Oil4 N/A 410 rpm

Key Dimensions

Y0 Factor5 N/A 4.06

Factors

Y1 Factor 6 N/A 4.15
Y2 Factor 7 N/A 6.18
Geometry Factor (Cg)8 N/A 0.1238
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.