O.D. (D) |
N/A 37.402 in |
Width (B) |
N/A 7.087 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 5570000 N1250000 lbf |
| e Factor1 | N/A 0.16 |
| Max Shaft Fillet Radius2 | N/A 0.200 in |
Shaft Backing Shoulder Diameter |
N/A 30.4000 in |
Housing Backing Shoulder Diameter |
N/A 35.300 in |
Design Unit |
N/A Metric |