
Bore (d) |
N/A 850 mm |
O.D. (D) |
N/A 1120 mm44.095 in |
Width (B) |
N/A 200 mm7.874 in |
Bore_Taper |
N/A 1/12 |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 7120000 N1600000 lbf |
| e Factor1 | N/A 0.15 |
| Max Shaft Fillet Radius2 | N/A 5 mm0.200 in |
Shaft Backing Shoulder Diameter |
N/A 918.000 mm36.100 in |
Housing Backing Shoulder Diameter |
N/A 1063.000 mm41.900 in |
Design Unit |
N/A Metric |