Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 950 mm

O.D. (D)

N/A 1250 mm49.213 in

B' - Inner Ring Width

N/A 224 mm8.819 in

B - Outer Ring Width

N/A 224 mm8.8190 in

Bore_Taper

N/A 1/12

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 20400000 N4580000 lbf
e Factor1 N/A 0.15

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 6 mm0.24 in
r - Outer Ring "To Clear" Radius3 N/A 6 mm0.24 in

Shaft Backing Shoulder Diameter

N/A 1026.000 mm40.400 in

Housing Backing Shoulder Diameter

N/A 1186.000 mm46.700 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 8690000 N1950000 lbf

Thermal Reference Speed - Grease 

N/A 230 rpm
Thermal Reference Speed - Oil4 N/A 260 rpm

Key Dimensions

Y0 Factor5 N/A 4.33

Factors

Y1 Factor 6 N/A 4.43
Y2 Factor 7 N/A 6.6
Geometry Factor (Cg)8 N/A 0.146
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.