Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A Metric

d - Bore

N/A 140 mm

Cage Type

N/A EM

Cage Material

N/A Brass

Superseded Part

N/A 23928YMW33

Dimensions

D - Outer Diameter

N/A 190 mm7.4803 in

B' - Inner Ring Width

N/A 37 mm1.4567 in

B - Outer Ring Width

N/A 37 mm1.4567 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 1.5 mm0.060 in
r - Outer Ring "To Clear" Radius2 N/A 1.5 mm0.06 in

da - Inner Ring Backing Diameter

N/A 152 mm6.0000 in

Da - Outer Ring Backing Diameter

N/A 180.000 mm7.1000 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 477000 N107000 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 314000 N70500 lbf

Factors

e - ISO Factor3 N/A 0.16
Y0 - ISO Factor4 N/A 4.01
Y1 - ISO Factor5 N/A 4.1
Y2 - ISO Factor6 N/A 6.1

Reference Thermal Speed Rating (Grease)

N/A 2200 rpm
Reference Thermal Speed Rating (Oil)7 N/A 2800 rpm
Cg - Geometry Factor8 N/A 0.0789
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.