
Design Unit |
N/A Metric |
Bore (d) |
N/A 200 mm |
O.D. (D) |
N/A 280 mm11.0236 in |
B' - Inner Ring Width |
N/A 60 mm2.3622 in |
B - Outer Ring Width |
N/A 60 mm2.3622 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 1130000 N254000 lbf |
| e Factor1 | N/A 0.19 |
| R - Inner Ring "To Clear" Radius2 | N/A 2.0 mm0.080 in |
| r - Outer Ring "To Clear" Radius3 | N/A 2 mm0.08 in |
Shaft Backing Shoulder Diameter |
N/A 219.000 mm8.600 in |
Housing Backing Shoulder Diameter |
N/A 263 mm10.3000 in |