Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A Metric

d - Bore

N/A 300 mm

Cage Type

N/A EMB

Cage Material

N/A Brass

Superseded Part

N/A 23960YMBW509C08

Dimensions

D - Outer Diameter

N/A 420 mm16.535 in

B' - Inner Ring Width

N/A 90 mm3.543 in

B - Outer Ring Width

N/A 90 mm3.543 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 2.5 mm0.100 in
r - Outer Ring "To Clear" Radius2 N/A 2.5 mm0.1 in

da - Inner Ring Backing Diameter

N/A 328.000 mm12.900 in

Da - Outer Ring Backing Diameter

N/A 394.000 mm15.500 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 2630000 N592000 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 1570000 N352000 lbf

Factors

e - ISO Factor3 N/A 0.19
Y0 - ISO Factor4 N/A 3.51
Y1 - ISO Factor5 N/A 3.59
Y2 - ISO Factor6 N/A 5.34

Reference Thermal Speed Rating (Grease)

N/A 970 rpm
Reference Thermal Speed Rating (Oil)7 N/A 1200 rpm
Cg - Geometry Factor8 N/A 0.1211
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.