Bore (d) |
N/A 360 mm |
O.D. (D) |
N/A 480 mm18.898 in |
Width (B) |
N/A 90 mm3.543 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 1710000 N385000 lbf |
| e Factor1 | N/A 0.16 |
| Max Shaft Fillet Radius2 | N/A 2.5 mm0.100 in |
Shaft Backing Shoulder Diameter |
N/A 389.000 mm15.300 in |
Housing Backing Shoulder Diameter |
N/A 455 mm17.9000 in |
Design Unit |
N/A Metric |