Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 380 mm

O.D. (D)

N/A 520 mm20.472 in

B' - Inner Ring Width

N/A 106 mm4.173 in

B - Outer Ring Width

N/A 106 mm4.1730 in

Bore_Taper

N/A 1/12

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 3940000 N886000 lbf
e Factor1 N/A 0.18

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 3 mm0.120 in
r - Outer Ring "To Clear" Radius3 N/A 3 mm0.12 in

Shaft Backing Shoulder Diameter

N/A 416 mm16.4000 in

Housing Backing Shoulder Diameter

N/A 488 mm19.2000 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 2130000 N479000 lbf

Thermal Reference Speed - Grease 

N/A 740 rpm
Thermal Reference Speed - Oil4 N/A 870 rpm

Key Dimensions

Y0 Factor5 N/A 3.72

Factors

Y1 Factor 6 N/A 3.8
Y2 Factor 7 N/A 5.66
Geometry Factor (Cg)8 N/A 0.1405
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.