Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A Metric

d - Bore

N/A 400 mm

Cage Type

N/A EMB

Cage Material

N/A Brass

Superseded Part

N/A 23980YMBW33W89C08C3

Dimensions

D - Outer Diameter

N/A 540 mm21.2600 in

B' - Inner Ring Width

N/A 106 mm4.173 in

B - Outer Ring Width

N/A 106 mm4.1730 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 3 mm0.120 in
r - Outer Ring "To Clear" Radius2 N/A 3 mm0.12 in

da - Inner Ring Backing Diameter

N/A 436 mm17.2000 in

Da - Outer Ring Backing Diameter

N/A 511.000 mm20.1000 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 4020000 N903000 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 2180000 N489000 lbf

Factors

e - ISO Factor3 N/A 0.17
Y0 - ISO Factor4 N/A 3.9
Y1 - ISO Factor5 N/A 3.99
Y2 - ISO Factor6 N/A 5.94

Reference Thermal Speed Rating (Grease)

N/A 690 rpm
Reference Thermal Speed Rating (Oil)7 N/A 810 rpm
Cg - Geometry Factor8 N/A 0.1464
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.