Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A Metric

d - Bore

N/A 440 mm

Cage Type

N/A EMB

Cage Material

N/A Brass

Superseded Part

N/A 23988YMBW33W45A

Dimensions

D - Outer Diameter

N/A 600 mm23.6220 in

B' - Inner Ring Width

N/A 118 mm4.646 in

B - Outer Ring Width

N/A 118 mm4.6460 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 3 mm0.120 in
r - Outer Ring "To Clear" Radius2 N/A 3 mm0.12 in

da - Inner Ring Backing Diameter

N/A 479.000 mm18.9000 in

Da - Outer Ring Backing Diameter

N/A 566.000 mm22.300 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 5040000 N1130000 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 2760000 N619000 lbf

Factors

e - ISO Factor3 N/A 0.17
Y0 - ISO Factor4 N/A 3.84
Y1 - ISO Factor5 N/A 3.93
Y2 - ISO Factor6 N/A 5.85

Reference Thermal Speed Rating (Grease)

N/A 600 rpm
Reference Thermal Speed Rating (Oil)7 N/A 710 rpm
Cg - Geometry Factor8 N/A 0.1538
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.