Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 440 mm

O.D. (D)

N/A 600 mm23.6220 in

B' - Inner Ring Width

N/A 118 mm4.646 in

B - Outer Ring Width

N/A 118 mm4.6460 in

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 5040000 N1130000 lbf
e Factor1 N/A 0.17

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 3 mm0.120 in
r - Outer Ring "To Clear" Radius3 N/A 3 mm0.12 in

Shaft Backing Shoulder Diameter

N/A 479.000 mm18.9000 in

Housing Backing Shoulder Diameter

N/A 566.000 mm22.300 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 2760000 N619000 lbf

Thermal Reference Speed - Grease 

N/A 610 rpm
Thermal Reference Speed - Oil4 N/A 720 rpm

Key Dimensions

Y0 Factor5 N/A 3.84

Factors

Y1 Factor 6 N/A 3.93
Y2 Factor 7 N/A 5.85
Geometry Factor (Cg)8 N/A 0.1538
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.