Bore (d) |
N/A 460 mm |
O.D. (D) |
N/A 620 mm24.409 in |
Width (B) |
N/A 118 mm4.645 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 2520000 N567000 lbf |
| e Factor1 | N/A 0.16 |
| Max Shaft Fillet Radius2 | N/A 3 mm0.120 in |
Shaft Backing Shoulder Diameter |
N/A 499.000 mm19.7000 in |
Housing Backing Shoulder Diameter |
N/A 586.000 mm23.100 in |
Design Unit |
N/A Metric |