Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 530 mm

O.D. (D)

N/A 780 mm30.709 in

B' - Inner Ring Width

N/A 250 mm9.843 in

B - Outer Ring Width

N/A 250 mm9.8430 in

Bore_Taper

N/A 1/30

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 13700000 N3080000 lbf
e Factor1 N/A 0.28

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 5 mm0.200 in
r - Outer Ring "To Clear" Radius3 N/A 5 mm0.200 in

Shaft Backing Shoulder Diameter

N/A 583.000 mm23.0000 in

Housing Backing Shoulder Diameter

N/A 725.000 mm28.500 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 6770000 N1520000 lbf

Thermal Reference Speed - Grease 

N/A 320 rpm
Thermal Reference Speed - Oil4 N/A 360 rpm

Key Dimensions

Y0 Factor5 N/A 2.32

Factors

Y1 Factor 6 N/A 2.37
Y2 Factor 7 N/A 3.53
Geometry Factor (Cg)8 N/A 0.1082
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.