O.D. (D) |
N/A 32.2840 in |
Width (B) |
N/A 10.158 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 7140000 N1600000 lbf |
| e Factor1 | N/A 0.28 |
| Max Shaft Fillet Radius2 | N/A 0.200 in |
Shaft Backing Shoulder Diameter |
N/A 24.3000 in |
Housing Backing Shoulder Diameter |
N/A 30.000 in |
Design Unit |
N/A Metric |