
Design Unit |
N/A Metric |
Bore (d) |
N/A 670 mm |
O.D. (D) |
N/A 980 mm38.583 in |
B' - Inner Ring Width |
N/A 308 mm12.126 in |
B - Outer Ring Width |
N/A 308 mm12.1260 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 21800000 N4910000 lbf |
| e Factor1 | N/A 0.28 |
| R - Inner Ring "To Clear" Radius2 | N/A 6 mm0.24 in |
| r - Outer Ring "To Clear" Radius3 | N/A 6 mm0.24 in |
Shaft Backing Shoulder Diameter |
N/A 738.000 mm29.000 in |
Housing Backing Shoulder Diameter |
N/A 910 mm35.800 in |