Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 710 mm

O.D. (D)

N/A 1030 mm40.551 in

B' - Inner Ring Width

N/A 315 mm12.402 in

B - Outer Ring Width

N/A 315 mm12.4020 in

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 23100000 N5200000 lbf
e Factor1 N/A 0.27

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 6 mm0.24 in
r - Outer Ring "To Clear" Radius3 N/A 6 mm0.24 in

Shaft Backing Shoulder Diameter

N/A 779.000 mm30.700 in

Housing Backing Shoulder Diameter

N/A 960 mm37.8000 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 10900000 N2440000 lbf

Thermal Reference Speed - Grease 

N/A 220 rpm
Thermal Reference Speed - Oil4 N/A 230 rpm

Key Dimensions

Y0 Factor5 N/A 2.44

Factors

Y1 Factor 6 N/A 2.49
Y2 Factor 7 N/A 3.71
Geometry Factor (Cg)8 N/A 0.1299
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.