Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 800 mm

O.D. (D)

N/A 1150 mm45.276 in

B' - Inner Ring Width

N/A 345 mm13.583 in

B - Outer Ring Width

N/A 345 mm13.5830 in

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 28600000 N6420000 lbf
e Factor1 N/A 0.26

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 6 mm0.24 in
r - Outer Ring "To Clear" Radius3 N/A 6 mm0.24 in

Shaft Backing Shoulder Diameter

N/A 877.000 mm34.500 in

Housing Backing Shoulder Diameter

N/A 1072.000 mm42.200 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 13000000 N2920000 lbf

Thermal Reference Speed - Grease 

N/A 180 rpm
Thermal Reference Speed - Oil4 N/A 200 rpm

Key Dimensions

Y0 Factor5 N/A 2.5

Factors

Y1 Factor 6 N/A 2.55
Y2 Factor 7 N/A 3.8
Geometry Factor (Cg)8 N/A 0.1399
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.