
Design Unit |
N/A Metric |
Bore (d) |
N/A 240 mm |
O.D. (D) |
N/A 360 mm14.1732 in |
B' - Inner Ring Width |
N/A 118 mm4.6457 in |
B - Outer Ring Width |
N/A 118 mm4.6457 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 2900000 N652000 lbf |
| e Factor1 | N/A 0.29 |
| R - Inner Ring "To Clear" Radius2 | N/A 2.5 mm0.100 in |
| r - Outer Ring "To Clear" Radius3 | N/A 2.5 mm0.1 in |
Shaft Backing Shoulder Diameter |
N/A 265 mm10.4000 in |
Housing Backing Shoulder Diameter |
N/A 334 mm13.100 in |