Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A Metric

d - Bore

N/A 260 mm

Cage Type

N/A EMB

Cage Material

N/A Brass

Superseded Part

N/A 24052YMBW33C2

Dimensions

D - Outer Diameter

N/A 400 mm15.748 in

B' - Inner Ring Width

N/A 140 mm5.5118 in

B - Outer Ring Width

N/A 140 mm5.5118 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 3 mm0.120 in
r - Outer Ring "To Clear" Radius2 N/A 3 mm0.12 in

da - Inner Ring Backing Diameter

N/A 288.000 mm11.3000 in

Da - Outer Ring Backing Diameter

N/A 369.000 mm14.5000 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 3840000 N864000 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 2380000 N535000 lbf

Factors

e - ISO Factor3 N/A 0.32
Y0 - ISO Factor4 N/A 2.07
Y1 - ISO Factor5 N/A 2.12
Y2 - ISO Factor6 N/A 3.15

Reference Thermal Speed Rating (Grease)

N/A 830 rpm
Reference Thermal Speed Rating (Oil)7 N/A 940 rpm
Cg - Geometry Factor8 N/A 0.1125
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.