Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A Metric

d - Bore

N/A 380 mm

Cage Type

N/A EMB

Cage Material

N/A Brass

Superseded Part

N/A 24076YMBW33W45A

Dimensions

D - Outer Diameter

N/A 560 mm22.0470 in

B' - Inner Ring Width

N/A 180 mm7.087 in

B - Outer Ring Width

N/A 180 mm7.087 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 4 mm0.160 in
r - Outer Ring "To Clear" Radius2 N/A 4 mm0.16 in

da - Inner Ring Backing Diameter

N/A 418 mm16.4000 in

Da - Outer Ring Backing Diameter

N/A 520.000 mm20.5000 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 7090000 N1590000 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 4030000 N905000 lbf

Factors

e - ISO Factor3 N/A 0.29
Y0 - ISO Factor4 N/A 2.27
Y1 - ISO Factor5 N/A 2.32
Y2 - ISO Factor6 N/A 3.45

Reference Thermal Speed Rating (Grease)

N/A 510 rpm
Reference Thermal Speed Rating (Oil)7 N/A 570 rpm
Cg - Geometry Factor8 N/A 0.1412
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.