Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 380 mm

O.D. (D)

N/A 560 mm22.0470 in

B' - Inner Ring Width

N/A 180 mm7.087 in

B - Outer Ring Width

N/A 180 mm7.087 in

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 7090000 N1590000 lbf
e Factor1 N/A 0.29

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 4 mm0.160 in
r - Outer Ring "To Clear" Radius3 N/A 4 mm0.16 in

Shaft Backing Shoulder Diameter

N/A 418 mm16.4000 in

Housing Backing Shoulder Diameter

N/A 520.000 mm20.5000 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 4030000 N905000 lbf

Thermal Reference Speed - Grease 

N/A 520 rpm
Thermal Reference Speed - Oil4 N/A 580 rpm

Key Dimensions

Y0 Factor5 N/A 2.27

Factors

Y1 Factor 6 N/A 2.32
Y2 Factor 7 N/A 3.45
Geometry Factor (Cg)8 N/A 0.1412
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.