O.D. (D) |
N/A 26.7720 in |
Width (B) |
N/A 8.583 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 5210000 N1170000 lbf |
| e Factor1 | N/A 0.28 |
| Max Shaft Fillet Radius2 | N/A 0.200 in |
Shaft Backing Shoulder Diameter |
N/A 20.000 in |
Housing Backing Shoulder Diameter |
N/A 24.8000 in |
Design Unit |
N/A Metric |