Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 500 mm

O.D. (D)

N/A 830 mm32.6770 in

B' - Inner Ring Width

N/A 325 mm12.795 in

B - Outer Ring Width

N/A 325 mm12.7950 in

Bore_Taper

N/A 1/30

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 17600000 N3950000 lbf
e Factor1 N/A 0.37

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 6 mm0.24 in
r - Outer Ring "To Clear" Radius3 N/A 6 mm0.24 in

Shaft Backing Shoulder Diameter

N/A 563.000 mm22.100 in

Housing Backing Shoulder Diameter

N/A 755.000 mm29.700 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 9660000 N2170000 lbf

Thermal Reference Speed - Grease 

N/A 200 rpm
Thermal Reference Speed - Oil4 N/A 210 rpm

Key Dimensions

Y0 Factor5 N/A 1.77

Factors

Y1 Factor 6 N/A 1.81
Y2 Factor 7 N/A 2.69
Geometry Factor (Cg)8 N/A 0.1067
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.