
Design Unit |
N/A Metric |
Bore (d) |
N/A 500 mm |
O.D. (D) |
N/A 830 mm32.6770 in |
B' - Inner Ring Width |
N/A 325 mm12.795 in |
B - Outer Ring Width |
N/A 325 mm12.7950 in |
Bore_Taper |
N/A 1/30 |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 17600000 N3950000 lbf |
| e Factor1 | N/A 0.37 |
| R - Inner Ring "To Clear" Radius2 | N/A 6 mm0.24 in |
| r - Outer Ring "To Clear" Radius3 | N/A 6 mm0.24 in |
Shaft Backing Shoulder Diameter |
N/A 563.000 mm22.100 in |
Housing Backing Shoulder Diameter |
N/A 755.000 mm29.700 in |