Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 600 mm

O.D. (D)

N/A 980 mm38.583 in

B' - Inner Ring Width

N/A 375 mm14.764 in

B - Outer Ring Width

N/A 375 mm14.7640 in

Bore_Taper

N/A 1/30

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 23800000 N5360000 lbf
e Factor1 N/A 0.35

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 6 mm0.24 in
r - Outer Ring "To Clear" Radius3 N/A 6 mm0.24 in

Shaft Backing Shoulder Diameter

N/A 673.000 mm26.500 in

Housing Backing Shoulder Diameter

N/A 896.000 mm35.300 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 12800000 N2890000 lbf

Thermal Reference Speed - Grease 

N/A 150 rpm
Thermal Reference Speed - Oil4 N/A 160 rpm

Key Dimensions

Y0 Factor5 N/A 1.9

Factors

Y1 Factor 6 N/A 1.95
Y2 Factor 7 N/A 2.9
Geometry Factor (Cg)8 N/A 0.1189
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.