
Design Unit |
N/A Metric |
Bore (d) |
N/A 670 mm |
O.D. (D) |
N/A 1090 mm42.913 in |
B' - Inner Ring Width |
N/A 412 mm16.221 in |
B - Outer Ring Width |
N/A 412 mm16.2210 in |
Bore_Taper |
N/A 1/30 |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 30000000 N6750000 lbf |
| e Factor1 | N/A 0.36 |
| R - Inner Ring "To Clear" Radius2 | N/A 6 mm0.24 in |
| r - Outer Ring "To Clear" Radius3 | N/A 6 mm0.24 in |
Shaft Backing Shoulder Diameter |
N/A 751.000 mm29.600 in |
Housing Backing Shoulder Diameter |
N/A 996.000 mm39.200 in |