Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 670 mm

O.D. (D)

N/A 1090 mm42.913 in

B' - Inner Ring Width

N/A 412 mm16.221 in

B - Outer Ring Width

N/A 412 mm16.2210 in

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 30000000 N6750000 lbf
e Factor1 N/A 0.36

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 6 mm0.24 in
r - Outer Ring "To Clear" Radius3 N/A 6 mm0.24 in

Shaft Backing Shoulder Diameter

N/A 751.000 mm29.600 in

Housing Backing Shoulder Diameter

N/A 996.000 mm39.200 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 15700000 N3520000 lbf

Thermal Reference Speed - Grease 

N/A 130 rpm
Thermal Reference Speed - Oil4 N/A 130 rpm

Key Dimensions

Y0 Factor5 N/A 1.85

Factors

Y1 Factor 6 N/A 1.9
Y2 Factor 7 N/A 2.82
Geometry Factor (Cg)8 N/A 0.1281
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.