
Design Unit |
N/A Metric |
Bore (d) |
N/A 750 mm |
O.D. (D) |
N/A 1220 mm48.032 in |
B' - Inner Ring Width |
N/A 475 mm18.701 in |
B - Outer Ring Width |
N/A 475 mm18.7010 in |
Bore_Taper |
N/A 1/30 |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 38700000 N8700000 lbf |
| e Factor1 | N/A 0.36 |
| R - Inner Ring "To Clear" Radius2 | N/A 7 mm0.280 in |
| r - Outer Ring "To Clear" Radius3 | N/A 7 mm0.280 in |
Shaft Backing Shoulder Diameter |
N/A 839.000 mm33.000 in |
Housing Backing Shoulder Diameter |
N/A 1114.000 mm43.900 in |