Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 800 mm

O.D. (D)

N/A 1280 mm50.394 in

B' - Inner Ring Width

N/A 475 mm18.701 in

B - Outer Ring Width

N/A 475 mm18.7010 in

Bore_Taper

N/A 1/30

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 39200000 N8810000 lbf
e Factor1 N/A 0.34

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 7 mm0.280 in
r - Outer Ring "To Clear" Radius3 N/A 7 mm0.280 in

Shaft Backing Shoulder Diameter

N/A 894.000 mm35.200 in

Housing Backing Shoulder Diameter

N/A 1173.000 mm46.200 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 20000000 N4490000 lbf

Thermal Reference Speed - Grease 

N/A 100 rpm
Thermal Reference Speed - Oil4 N/A 110 rpm

Key Dimensions

Y0 Factor5 N/A 1.92

Factors

Y1 Factor 6 N/A 1.96
Y2 Factor 7 N/A 2.93
Geometry Factor (Cg)8 N/A 0.1351
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.