Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A Metric

d - Bore

N/A 220 mm

Cage Type

N/A EMB

Cage Material

N/A Brass

Superseded Part

N/A 24144YMBW33

Dimensions

D - Outer Diameter

N/A 370 mm14.5669 in

B' - Inner Ring Width

N/A 150 mm5.9055 in

B - Outer Ring Width

N/A 150 mm5.9055 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 3 mm0.120 in
r - Outer Ring "To Clear" Radius2 N/A 3 mm0.12 in

da - Inner Ring Backing Diameter

N/A 248.000 mm9.8000 in

Da - Outer Ring Backing Diameter

N/A 337 mm13.3000 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 3220000 N725000 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 2250000 N505000 lbf

Factors

e - ISO Factor3 N/A 0.36
Y0 - ISO Factor4 N/A 1.82
Y1 - ISO Factor5 N/A 1.86
Y2 - ISO Factor6 N/A 2.77

Reference Thermal Speed Rating (Grease)

N/A 720 rpm
Reference Thermal Speed Rating (Oil)7 N/A 780 rpm
Cg - Geometry Factor8 N/A 0.1027
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.