Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Specifications

Design Unit

N/A Metric

d - Bore

N/A 240 mm

Cage Type

N/A EMB

Cage Material

N/A Brass

Superseded Part

N/A 24148YMBW33W40EC2

Dimensions

D - Outer Diameter

N/A 400 mm15.748 in

B' - Inner Ring Width

N/A 160 mm6.2992 in

B - Outer Ring Width

N/A 160 mm6.2992 in

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 3 mm0.120 in
r - Outer Ring "To Clear" Radius2 N/A 3 mm0.12 in

da - Inner Ring Backing Diameter

N/A 270.000 mm10.700 in

Da - Outer Ring Backing Diameter

N/A 364 mm14.3000 in

Basic Load Ratings

C0 - Static Radial Rating

N/A 4050000 N912000 lbf

C1(2) - Dynamic Radial Rating (Two-Rows)

N/A 2690000 N606000 lbf

Factors

e - ISO Factor3 N/A 0.37
Y0 - ISO Factor4 N/A 1.76
Y1 - ISO Factor5 N/A 1.8
Y2 - ISO Factor6 N/A 2.68

Reference Thermal Speed Rating (Grease)

N/A 610 rpm
Reference Thermal Speed Rating (Oil)7 N/A 650 rpm
Cg - Geometry Factor8 N/A 0.1086
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. See engineering
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 See thermal speed ratings in the engineering section.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.