Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 300 mm

O.D. (D)

N/A 500 mm19.685 in

B' - Inner Ring Width

N/A 200 mm7.874 in

B - Outer Ring Width

N/A 200 mm7.874 in

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 6270000 N1410000 lbf
e Factor1 N/A 0.37

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 4 mm0.160 in
r - Outer Ring "To Clear" Radius3 N/A 4 mm0.16 in

Shaft Backing Shoulder Diameter

N/A 336.000 mm13.200 in

Housing Backing Shoulder Diameter

N/A 455 mm17.9000 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 4060000 N913000 lbf

Thermal Reference Speed - Grease 

N/A 450 rpm
Thermal Reference Speed - Oil4 N/A 480 rpm

Key Dimensions

Y0 Factor5 N/A 1.78

Factors

Y1 Factor 6 N/A 1.82
Y2 Factor 7 N/A 2.71
Geometry Factor (Cg)8 N/A 0.1252
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.