Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 440 mm

O.D. (D)

N/A 720 mm28.3470 in

B' - Inner Ring Width

N/A 280 mm11.024 in

B - Outer Ring Width

N/A 280 mm11.0240 in

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 12900000 N2900000 lbf
e Factor1 N/A 0.36

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 5 mm0.200 in
r - Outer Ring "To Clear" Radius3 N/A 5 mm0.200 in

Shaft Backing Shoulder Diameter

N/A 495.000 mm19.500 in

Housing Backing Shoulder Diameter

N/A 656 mm25.8000 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 7120000 N1600000 lbf

Thermal Reference Speed - Grease 

N/A 250 rpm
Thermal Reference Speed - Oil4 N/A 260 rpm

Key Dimensions

Y0 Factor5 N/A 1.84

Factors

Y1 Factor 6 N/A 1.88
Y2 Factor 7 N/A 2.79
Geometry Factor (Cg)8 N/A 0.0983
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.