Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 480 mm

O.D. (D)

N/A 790 mm31.1020 in

B' - Inner Ring Width

N/A 308 mm12.126 in

B - Outer Ring Width

N/A 308 mm12.1260 in

Bore_Taper

N/A 1/30

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 15900000 N3570000 lbf
e Factor1 N/A 0.37

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 6 mm0.24 in
r - Outer Ring "To Clear" Radius3 N/A 6 mm0.24 in

Shaft Backing Shoulder Diameter

N/A 542.000 mm21.3000 in

Housing Backing Shoulder Diameter

N/A 718.000 mm28.300 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 8580000 N1930000 lbf

Thermal Reference Speed - Grease 

N/A 220 rpm
Thermal Reference Speed - Oil4 N/A 220 rpm

Key Dimensions

Y0 Factor5 N/A 1.81

Factors

Y1 Factor 6 N/A 1.85
Y2 Factor 7 N/A 2.75
Geometry Factor (Cg)8 N/A 0.1048
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.