Print Back
Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Unit of Measure

Key Dimensions

Design Unit

N/A Metric

Bore (d)

N/A 250 mm

O.D. (D)

N/A 410 mm16.1417 in

B' - Inner Ring Width

N/A 128 mm5.0394 in

B - Outer Ring Width

N/A 128 mm5.0394 in

Bore_Taper

N/A 1/12

Dynamic Radial Load Rating - 1M Revs (C1)

N/A 3150000 N709000 lbf
e Factor1 N/A 0.3

Dimensions

R - Inner Ring "To Clear" Radius2 N/A 3 mm0.120 in
r - Outer Ring "To Clear" Radius3 N/A 3 mm0.12 in

Shaft Backing Shoulder Diameter

N/A 284.500 mm11.2000 in

Housing Backing Shoulder Diameter

N/A 373.900 mm14.720 in

Basic Load Ratings

Static Radial Load Rating (C0)

N/A 2190000 N492000 lbf

Thermal Reference Speed - Grease 

N/A 620 rpm
Thermal Reference Speed - Oil4 N/A 680 rpm

Key Dimensions

Y0 Factor5 N/A 2.23

Factors

Y1 Factor 6 N/A 2.28
Y2 Factor 7 N/A 3.39
Geometry Factor (Cg)8 N/A 0.1105
  • 1 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.
  • 4 See thermal speed ratings in the engineering section.
  • 5 These factors apply for both inch and metric calculations. See engineering
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 Geometry constant for Lubrication Life Adjustment Factor a3l.