
Design Unit |
N/A Metric |
Bore (d) |
N/A 65 mm |
O.D. (D) |
N/A 140 mm5.5118 in |
B' - Inner Ring Width |
N/A 33 mm1.2992 in |
B - Outer Ring Width |
N/A 33 mm1.2992 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 259000 N58200 lbf |
| e Factor1 | N/A 0.23 |
Maximum Operating Speed |
N/A 830 rpm |
| Y0 Factor2 | N/A 2.87 |
| Y1 Factor 3 | N/A 2.94 |
| Y2 Factor4 | N/A 4.37 |
| Geometry Factor (Cg)5 | N/A 0.0569 |