
Design Unit |
N/A Metric |
Bore (d) |
N/A 30 mm |
O.D. (D) |
N/A 62 mm2.4409 in |
B' - Inner Ring Width |
N/A 20 mm0.7874 in |
B - Outer Ring Width |
N/A 20 mm0.7874 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 67400 N15200 lbf |
| e Factor1 | N/A 0.31 |
Maximum Operating Speed |
N/A 1850 rpm |
| Y0 Factor2 | N/A 2.1 |
| Y1 Factor 3 | N/A 2.15 |
| Y2 Factor4 | N/A 3.2 |
| Geometry Factor (Cg)5 | N/A 0.0368 |