
Design Unit |
N/A Metric |
Bore (d) |
N/A 40 mm |
O.D. (D) |
N/A 90 mm3.5433 in |
B' - Inner Ring Width |
N/A 33 mm1.2992 in |
B - Outer Ring Width |
N/A 33 mm1.2992 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 155000 N34900 lbf |
| e Factor1 | N/A 0.36 |
Maximum Operating Speed |
N/A 1310 rpm |
| Y0 Factor2 | N/A 1.83 |
| Y1 Factor 3 | N/A 1.87 |
| Y2 Factor4 | N/A 2.79 |
| Geometry Factor (Cg)5 | N/A 0.0458 |