
Design Unit |
N/A Metric |
Bore (d) |
N/A 45 mm |
O.D. (D) |
N/A 100 mm3.937 in |
B' - Inner Ring Width |
N/A 36 mm1.4173 in |
B - Outer Ring Width |
N/A 36 mm1.4173 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 190000 N42700 lbf |
| e Factor1 | N/A 0.36 |
Maximum Operating Speed |
N/A 1170 rpm |
| Y0 Factor2 | N/A 1.86 |
| Y1 Factor 3 | N/A 1.9 |
| Y2 Factor4 | N/A 2.83 |
| Geometry Factor (Cg)5 | N/A 0.049 |