
Design Unit |
N/A Metric |
Bore (d) |
N/A 50 mm |
O.D. (D) |
N/A 110 mm4.3307 in |
B' - Inner Ring Width |
N/A 40 mm1.5748 in |
B - Outer Ring Width |
N/A 40 mm1.5748 in |
Dynamic Radial Load Rating - 1M Revs (C1) |
N/A 241000 N54200 lbf |
| e Factor1 | N/A 0.36 |
Maximum Operating Speed |
N/A 1060 rpm |
| Y0 Factor2 | N/A 1.85 |
| Y1 Factor 3 | N/A 1.89 |
| Y2 Factor4 | N/A 2.81 |
| Geometry Factor (Cg)5 | N/A 0.0549 |